技术参数

液体
测量原理电磁
产品标题Flowmeter for basic water and wastewater applications with easy-to-use operation concept. Reliable measurement at constant accuracy with 0 x DN inlet run without pressure loss. Suitable for elementary measurement tasks such as raw water intake.
传感器特点Flexible engineering – sensor with fixed or lap-joint process connections. Application fitness – EN ISO 12944 corrosion protection for underground or underwater installation. Improved plant availability – sensor compliant with industry-specific requirements. International drinking water approvals. Degree of protection IP68 (Type 6P enclosure). International drinking water approvals. Installation length: DVGW/ISO conform.
变送器特点Optimum usability – operation with mobile devices and SmartBlue app or display with touch screen. Simple, time-saving commissioning – guided parameterization in advance and in the field. Integrated verification – Heartbeat Technology. System integration with HART, Modbus RS485. Flexible operation with app and optional display.
公称口径范围 DN 25 to 3000(1 to 120")
接液部件材质 Liner material hard rubber: 0 to +80 °C (+32 to +176 °F)
Liner material polyurethane: –20 to +50 °C (–4 to +122 °F)
Liner material PTFE: –20 to +90 °C (–4 to +160 °F)
Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022)
测量变量 Volume flow, conductivity, mass flow
最大测量误差 Volume flow (standard): ±0.5 % o.r. ± 1 mm/s (0.04 in/s)

测量范围 0.5 m3/h to 263000 m3/h (2.5gal/min to 1665 Mgal/d)
最大过程压力 PN 40, Class 300, 20K
介质温度范围 Liner material hard rubber: 0 to +80 °C (+32 to +176 °F)
Liner material polyurethane: –20 to +50 °C (–4 to +122 °F)
Liner material PTFE: –20 to +90 °C (–4 to +194°F)
环境温度范围-40 to 60°C (-40 to 140°F)
传感器外壳材质 DN 25 to 300 (1 to 12"): AlSi10Mg, coated
DN 350 to 2000 (14 to 78"): Carbon steel with protective varnish
变送器外壳材质 Polycarbonat; AlSi10Mg, coated
防护等级 Compact version: IP66/67, type 4X enclosure
Sensor remote version (standard): IP66/67, type 4X enclosure
Sensor remote version (option): IP68, type 6P enclosure, with protective varnish according to EN ISO 12944 C5-M/Im1/Im2/Im3
显示/操作LCD display with touch & auto rotate
输出 4-20 mA HART (active/passive), Pulse/frequency/switch output
Modbus RS485, 4-20 mA
数字通信 HART, MODBUS RS485
电源 DC 24 V
AC 100 to 230 V
AC 100 to 230 V / DC 24 V (non-hazardous area)
防爆认证 CSA, GP, KC
计量认证和证书 Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
压力认证和证书 CRN, PED
材料证书 3.1 material
卫生型认证和证书 Drinking water approvals: ACS, KTW/W270, NSF 61, WRAS BS 6920